Emerson Navigation Clone

Orifice Replacement Maintenance on Fisher LS200 Pressure Regulator

7:10

In this video, Theo at Emerson Cluj will guide you through the procedures required to change the orifice and the pad disc on the new Fisher LS200 pressure regulator. The Type LS200 is the newest product to the Emerson Portfolio. It is a completely new design regulator with a priority placed on maintenance and performance during design. It has a balanced trim design to maximize inlet pressure ratings, and thus, maximizes capacity. It is ideal for high flow gas distribution low pressure (class 150) applications and high gas flow fast speed of response industrial applications.

View More
View Less
Emerson Corporate Footer

Share this video

Embed