In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:40
Innovative measurement instrumentation solutions are a crucial component of any life sciences facility's strategy to improve energy efficiency and reduce emissions across the value chain. Key products: - Rosemount™ 708 Wireless Acoustic Transmitter: this innovative device measures ultrasonic acoustic noise and surface temperature to monitor steam traps with precision. Its intuitive and non-intrusive installation allows for seamless automation without the expense and complexity of wiring, empowering your operations with real-time insights https://www.emerson.com/en-gb/catalog/rosemount-sku-708-wireless-acoustic-transmitter-en-gb - Flexim FLUXUS G731 ST-LT: high-performing ultrasonic clamp-on flow meter that accurately measures steam temperatures up to 180 °C (356 °F). With dual measuring channels, it ensures optimal data recording even under challenging flow conditions, guaranteeing reliable performance and critical data accuracy. https://www.emerson.com/en-it/catalog/flexim-sku-fluxus-g731-st-lt-non-intrusive-steam-flow-measurement-en-gb Download the new Energy Efficiency eBook: https://connect.emerson.com/ls-en-MS-00803-0500-2727-eb
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
At Covestro's Baytown plant, control systems expert James Swiss shares why Emerson is more than just a technology provider. Discover how Emerson's commitment to collaboration and care helps Covestro drive efficiency, reliability, and innovation...
1:11
Learn how to configure the Rosemount 4051S Pressure Transmitter for flow measurement...
2:24
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15
Anderson Greenwood™ Type 84 - High-Pressure Testing Video
2:03