In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:13
Emerson's Keystone™ CompoSeal Composite Butterfly Valve is a resilient seated butterfly valve providing excellent internal and external chemical resistance whilst being lightweight and simple to install.
High performance butterfly valves that help chemical producers achieve their productivity, safety and sustainability goals.
1:20
Con los cambios tan rápidos en el entorno de los negocios, usted no se puede permitir el lujo de ralentizar su proceso, especialmente cuando se trata de reparaciones y reemplazos. ¿Y si pudiera crear un inventario de repuestos de forma rápida...
0:38
Tecnología con certificado de conformidad NAMUR que ayuda a los productores de productos químicos a alcanzar sus objetivos de productividad, seguridad y sostenibilidad.
Emerson’s Keystone™ Series GR Butterfly Valve is a general purpose resilient seated butterfly valve available in flanged, lugged or wafer body style suitable for any application requiring drop-tight shut-off and maximum flow area.
NAMUR-konforme Technologie hilft der chemischen Industrie, ihre Produktivitäts-, Sicherheits- und Nachhaltigkeitsziele zu erreichen.
High-cycle applications in the PSA unit can result in valve seal leakage in the long run, affecting process reliability and hydrogen purity levels. The solution? Globe and butterfly valves licensed and lab-tested in up to 1 million cycles in...
2:01