提高设施的运行效率 配备艾默生 KTM™EB1 系列浮动球阀
1:13
提高设施的运行效率 配备艾默生 KTM™EB1 系列浮动球阀
Related Videos
In KTM
-
Play video KTM™ Series E01 Trunnion Mounted Ball Valve
KTM™ Series E01 Trunnion Mounted Ball Valve
Emerson's KTM™ Series E01 Trunnion Mounted Ball Valve is a bi-directional, cast body block and bleed valve designed for ultimate reliability, delivering positive shutoff, fugitive emission control and firesafe construction.
1:13
-
Play video KTM Series PDS
KTM Series PDS
Emerson's KTM Series PDS is a complete ball valve system engineered for enhanced reliability in powder handling service.
1:13
-
Play video Emerson webinar - Overcoming valve challenges in blue hydrogen production
Emerson webinar - Overcoming valve challenges in blue hydrogen production
Carbon capture from steam methane reforming (SMR) and auto thermal reforming (ATR) will be key to reducing greenhouse gas emissions in refining and petrochemical processes that use blue hydrogen as a fuel source and feedstock.
41:58
-
Play video Valve Solutions for Carbon Capture in Steam Methane Reformer and Pressure Swing Adsorption Units
Valve Solutions for Carbon Capture in Steam Methane Reformer and Pressure Swing Adsorption Units
High-cycle applications in the PSA unit can result in valve seal leakage in the long run, affecting process reliability and hydrogen purity levels. The solution? Globe and butterfly valves licensed and lab-tested in up to 1 million cycles in...
2:01
-
Play video Beschleunigter Übergang zum Energieträger Wasserstoff
Beschleunigter Übergang zum Energieträger Wasserstoff
Laden Sie sich Ihr E-Book "Schnellere Umstellung auf Wasserstoff als Kraftstoff" herunter, das die Lösungen zu den wichtigsten Herausforderungen der OEM in Wasserstoffprozessen beschreibt...
0:20
-
Play video KTM Novatite Extreme™ Cryogenic Metal Seated Floating Ball Valve
KTM Novatite Extreme™ Cryogenic Metal Seated Floating Ball Valve
1:13