In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
9:42
(10 minutes watch ) In this short video, the Europe Connected Services Manager, Vladimir Nitu, briefly explains the rationale behind the evolution of traditional diagnostics and asset monitoring to new digital models resulting in what is called today generically Connected Services. It presents an overview of applicability in plant lifecycle and benefits from developing a Connected Services in relation to digital transformation efforts in the automation industry.
As the inventors of radar level measurement, we have helped our customers make their operations safer, more reliable and more efficient for over half a century. Explore the Rosemount Non-Contacting Radar Level Technology product range, which...
1:07
La gama de productos de Medición de Nivel Rosemount™ es una de las más completas del mercado, con tecnologías diversas como radar sin contacto, tecnología de nivel magnético, tecnología de nivel de presión diferencial, horquillas vibrantes, medición
2:46
Die Produktpalette zur Füllstandsmessung von Rosemount™ ist eine der umfassendsten auf dem Markt und bietet verschiedene Technologien wie berührungsloses Radar, magnetische Füllstandsmessung, Differenzdruck-Füllstandsmessung, vibrierende Gabeln, Tank
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37
The new Rosemount™ 2140 Level Detector is ideal for applications such as overfill prevention, high and low level alarms, and pump protection. This detector is easy-to-use and its configuration only takes a couple of minutes.
2:13
La gamme de produits de Mesure de Niveau Rosemount™ est l'une des plus complètes du marché, avec des technologies diverses telles que le radar sans contact, la technologie de niveau magnétique, la technologie de niveau à pression différentielle,..
2:47