How to connect the Rosemount 1408H to your control system using the 4 to 20mA signal
2:34
Connecting the Rosemount 1408H Level Transmitter to your system is an easy and quick task. Learn how to connect it using 4-20mA signal in very few steps.
Related Videos
In Level Measurement
-
Play video Medición de nivel precisa y fiable optimizada para la industria farmacéutica
Medición de nivel precisa y fiable optimizada para la industria farmacéutica
La industria farmacéutica se enfrenta a desafíos de mercado debido a la mayor demanda de diferenciación y calidad del producto, al tiempo que intenta mejorar la eficiencia operativa, el mantenimiento preventivo y reducir costos...
0:49
-
Play video Rosemount 1408H with HART® and IO-Link
Rosemount 1408H with HART® and IO-Link
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37
-
Play video Descubre el Portafolio de Medición de Nivel Rosemount™
Descubre el Portafolio de Medición de Nivel Rosemount™
La gama de productos de Medición de Nivel Rosemount™ es una de las más completas del mercado, con tecnologías diversas como radar sin contacto, tecnología de nivel magnético, tecnología de nivel de presión diferencial, horquillas vibrantes, medición
2:46
-
Play video Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
L'industria Life Science affronta continue sfide nel mercato a causa della crescente domanda di differenziazione e qualità dei prodotti, cercando al contempo di migliorare l'efficienza operativa, la manutenzione preventiva e ridurre i costi...
0:49
-
Play video Scopri il Portafoglio di Misurazione del Livello Rosemount™
Scopri il Portafoglio di Misurazione del Livello Rosemount™
Die Produktpalette zur Füllstandsmessung von Rosemount™ ist eine der umfassendsten auf dem Markt und bietet verschiedene Technologien wie berührungsloses Radar, magnetische Füllstandsmessung, Differenzdruck-Füllstandsmessung, vibrierende Gabeln, Tank
2:46
-
Play video Rosemount™ Non-Contacting Radar Level Measurement Portfolio
Rosemount™ Non-Contacting Radar Level Measurement Portfolio
As the inventors of radar level measurement, we have helped our customers make their operations safer, more reliable and more efficient for over half a century. Explore the Rosemount Non-Contacting Radar Level Technology product range, which...
1:07