The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity
0:27
The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity. This video explains the benefits on remote configuration.
Related Videos
In Level Measurement
-
Play video Scopri il Portafoglio di Misurazione del Livello Rosemount™
Scopri il Portafoglio di Misurazione del Livello Rosemount™
Die Produktpalette zur Füllstandsmessung von Rosemount™ ist eine der umfassendsten auf dem Markt und bietet verschiedene Technologien wie berührungsloses Radar, magnetische Füllstandsmessung, Differenzdruck-Füllstandsmessung, vibrierende Gabeln, Tank
2:46
-
Play video Explore the Level Measurement Product Range for Solids Applications
Explore the Level Measurement Product Range for Solids Applications
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches...
1:23
-
Play video Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
L'industria Life Science affronta continue sfide nel mercato a causa della crescente domanda di differenziazione e qualità dei prodotti, cercando al contempo di migliorare l'efficienza operativa, la manutenzione preventiva e ridurre i costi...
0:49
-
Play video Descubre el Portafolio de Medición de Nivel Rosemount™
Descubre el Portafolio de Medición de Nivel Rosemount™
La gama de productos de Medición de Nivel Rosemount™ es una de las más completas del mercado, con tecnologías diversas como radar sin contacto, tecnología de nivel magnético, tecnología de nivel de presión diferencial, horquillas vibrantes, medición
2:46
-
Play video Rosemount 1408H with HART® and IO-Link
Rosemount 1408H with HART® and IO-Link
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37
-
Play video Rosemount™ Non-Contacting Radar Level Measurement Portfolio
Rosemount™ Non-Contacting Radar Level Measurement Portfolio
As the inventors of radar level measurement, we have helped our customers make their operations safer, more reliable and more efficient for over half a century. Explore the Rosemount Non-Contacting Radar Level Technology product range, which...
1:07