The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity
0:27
The Rosemount 1208 Level and Flow Transmitter is now available with Bluetooth wireless connectivity. This video explains the benefits on remote configuration.
Related Videos
In Level Measurement
-
Play video Découvrez le Portefeuille de Mesure de Niveau Rosemount™
Découvrez le Portefeuille de Mesure de Niveau Rosemount™
La gamme de produits de Mesure de Niveau Rosemount™ est l'une des plus complètes du marché, avec des technologies diverses telles que le radar sans contact, la technologie de niveau magnétique, la technologie de niveau à pression différentielle,..
2:47
-
Play video Introducing Level Technology Advisor- pick your perfect level device in 3 steps
Introducing Level Technology Advisor- pick your perfect level device in 3 steps
Emerson's Level Technology Advisor Tool helps you identify the right level measurement technology for your application. This video guides you through the three easy steps to pinpoint your perfect level device, based on your specific application type
0:38
-
Play video Explore the Level Measurement Product Range for Solids Applications
Explore the Level Measurement Product Range for Solids Applications
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches...
1:23
-
Play video Medición de nivel precisa y fiable optimizada para la industria farmacéutica
Medición de nivel precisa y fiable optimizada para la industria farmacéutica
La industria farmacéutica se enfrenta a desafíos de mercado debido a la mayor demanda de diferenciación y calidad del producto, al tiempo que intenta mejorar la eficiencia operativa, el mantenimiento preventivo y reducir costos...
0:49
-
Play video Rosemount 1408H with HART® and IO-Link
Rosemount 1408H with HART® and IO-Link
Achieve operational excellence and cut costs in hygienic applications with the Rosemount 1408H Level Transmitter! It supports HART® communication protocol in addition to IO-Link, offering you increased ease of use in the...
0:37
-
Play video Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
Misurazione di livello accurata e affidabile ottimizzata per l'industria Life Science
L'industria Life Science affronta continue sfide nel mercato a causa della crescente domanda di differenziazione e qualità dei prodotti, cercando al contempo di migliorare l'efficienza operativa, la manutenzione preventiva e ridurre i costi...
0:49