Appleton™ Mercmaster™ LED Series Luminaires Installation
2:58
Description
Related Videos
Appleton™ Contender™ LED luminaires by Emerson deliver exceptional efficiency, performance and advanced engineering. It is designed to directly retrofit into an existing to Crouse-Hinds™ Champ® VMV Series mounting hood. No adapter is required and no new wires to pull. The compact, light weight, low profile design is suited for low mounting heights. With four different field replaceable globe options it can be customized to application requirements. Three light output levels, are available, offering illumination up to 175W HID equivalents. This video walks you through the retrofitting process.
View More
View Less