Emerson Navigation Clone

Appleton™ Mercmaster™ LED Generation 3 Luminaire Overview

1:39

The Appleton™ Mercmaster™ LED Generation 3 Luminaire by Emerson is a full-featured lighting solution that offers harsh industrial and hazardous industries a highly configurable luminaire designed to meet the most demanding task and area lighting requirements. Developed with superior optics, expanded lumen output range, more color temperature options, and a rugged design, the Mercmaster™ LED Generation 3 offers exceptional features and performance. This industry leading luminaire delivers outstanding versatility and application flexibility, while reducing energy and maintenance costs, making it the ideal product for hazardous and industrial facilities. Its rugged and corrosion-resistant design is rated for Class I, Division 2 and Class II hazardous locations, marine and wet locations, and is also certified for ATEX/IECEx Zone 2 and 21–22 to provide a globally rated lighting solution for all your harsh industrial and hazardous illumination needs.

View More
View Less
Emerson Corporate Footer

Share this video

Embed