Appleton™ Areamaster™ Generation 2 LED Luminaires | Submersion Test
1:13
Appleton™ Areamaster™ Generation 2 LED is submersed in up to 1 meter of water for at least 30 minutes to ensure no water seepage into the fixture.
Related Videos
In Lighting
-
Play video Appleton™ Mercmaster™ LED Low Profile Series Luminaires Retrofit Solutions
Appleton™ Mercmaster™ LED Low Profile Series Luminaires Retrofit Solutions
Interchangeable globes, Mercmaster mounting hoods and retrofit adapters, ideal for upgrading an existing space.
2:42
-
Play video Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
-
Play video Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40
-
Play video Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
-
Play video PlexPower’s innovative breaker module allows for replacement using standard off-the-shelf breakers
PlexPower’s innovative breaker module allows for replacement using standard off-the-shelf breakers
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
2:20
-
Play video The next big advance in linear lighting is here: Appleton FELED
The next big advance in linear lighting is here: Appleton FELED
Available in a wide range of lumen outputs to address your Zone 1 and 21 hazardous location requirements.
3:29