Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
0:40
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
Related Videos
In Lighting
-
Play video Ensuring Easy Installation & Reliable Illumination with the Appleton Rigmaster LED Luminaire
Ensuring Easy Installation & Reliable Illumination with the Appleton Rigmaster LED Luminaire
Ellen Helm demonstrates how the Rigmaster LED luminaire helps customers solve challenges like lighting up a drilling rig.
4:09
-
Play video The next big advance in linear lighting is here: Appleton FELED
The next big advance in linear lighting is here: Appleton FELED
Available in a wide range of lumen outputs to address your Zone 1 and 21 hazardous location requirements.
3:29
-
Play video Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
-
Play video PlexPower’s innovative breaker module allows for replacement using standard off-the-shelf breakers
PlexPower’s innovative breaker module allows for replacement using standard off-the-shelf breakers
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
2:20
-
Play video Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
-
Play video Appleton™ Rigmaster™ LED Luminaires | Dust Test
Appleton™ Rigmaster™ LED Luminaires | Dust Test
Appleton™ Rigmaster™ LED Luminaires were enclosed inside a sand and dust chamber and subjected to blowing dust for 8 hours to ensure the integrity of the enclosure’s seal. depression.
1:13