PlexPower’s innovative breaker module allows for replacement using standard off-the-shelf breakers
2:20
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
Related Videos
In Lighting
-
Play video Ensuring Easy Installation & Reliable Illumination with the Appleton Rigmaster LED Luminaire
Ensuring Easy Installation & Reliable Illumination with the Appleton Rigmaster LED Luminaire
Ellen Helm demonstrates how the Rigmaster LED luminaire helps customers solve challenges like lighting up a drilling rig.
4:09
-
Play video The next big advance in linear lighting is here: Appleton FELED
The next big advance in linear lighting is here: Appleton FELED
Available in a wide range of lumen outputs to address your Zone 1 and 21 hazardous location requirements.
3:29
-
Play video TMC2X hazardous location cable connectors install in seconds with our RapidEx liquid resin seal
TMC2X hazardous location cable connectors install in seconds with our RapidEx liquid resin seal
Whether you’re installing one connection or one thousand, save time and labor with TMC2X.
1:46
-
Play video Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40
-
Play video Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires | Rain Test
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
-
Play video Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Code●Master™ LED: The easy way to specify, install and maintain explosionproof lighting
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44