In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
Join us to learn potential issues with steam traps and how to prevent them from causing safety issues, increasing utility costs, and most importantly, impacting product quality.
25:08
Discover how Emerson's measurement instrumentation solutions are transforming mining operations at MINEXCHANGE 2026. Our promo videos showcase innovative solutions designed to enhance efficiency, safety, and sustainability in the mining industry.
0:32
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
Traditional gas lift valves are fixed and costly to adjust. The Adaptive Gas Lift System enables remote, dynamic control of injection valves, eliminating intervention, reducing downtime, and optimizing gas injection as well conditions change.
2:13
Propulsion Optimization System (POS) Aperio SmartPropulsion automatically optimizes propulsion efficiency with dry docking-free installation and OPEX savings in just a few days.
1:49