In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:09
Apresentando facilidade de uso em cada etapa para uma operação otimizada e segura. Para obter mais informações sobre a maneira mais inteligente de lidar com inicialização, operação, teste e manutenção, visite-nos em: www.Emerson.com/Rosemount3408-br
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Solución innovadora de detección de gasas para condiciones de trabajo más seguras
1:20
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
La supervisión continua de líneas de impulso obstruidas puede aumentar la precisión, eficiencia y calidad de la medición de tu proceso.
2:25
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06