In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:25
La supervisión continua de líneas de impulso obstruidas puede aumentar la precisión, eficiencia y calidad de la medición de tu proceso.
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Obtain reliable measurements without process penetrations with Emerson's Non-Intrusive Measurement Instrumentation. Learn about the benefits of using non-intrusive instruments and the temperature, acoustic, corrosion & erosion, and flow...
2:31
Solução inovadora de detecção de gazes para condições de trabalho mais seguras.
1:17
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
Solución que proporciona una manera fácil de configurar el dispositivo para que muestre la tasa de flujo o la tasa de flujo con flujo totalizado
2:46
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03