In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
4:00
Vea lo rápido y conveniente que es configurar y conectar un dispositivo Bluetooth de Emerson. La conectividad Bluetooth® a la instrumentación de campo permite una forma sencilla de realizar tareas de configuración, mantenimiento y servicio sin la necesidad de una conexión física o una herramienta de configuración separada.
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
Solución que proporciona una manera fácil de configurar el dispositivo para que muestre la tasa de flujo o la tasa de flujo con flujo totalizado
2:46
Solución innovadora de detección de gasas para condiciones de trabajo más seguras
1:20
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48