Portable Clamp-on Ultrasonic Flow Meter for the Marine Industry - the Flexim FLUXUS 631
2:33
Portable clamp-on ultrasonic flow measurement for Marine applications. Discover how the Flexim FLUXUS 631 provides on-demand flow and thermal energy data for liquids and gases without shutdowns, pipe modifications, or leak risk.
Related Videos
In Measurement Instrumentation
-
Play video The Transit-Time Difference Principle In Clamp-On Ultrasonic Flow Measurement
The Transit-Time Difference Principle In Clamp-On Ultrasonic Flow Measurement
Emerson’s Flexim™ clamp-on ultrasonic flow meters measure non-intrusively using the Transit Time Difference Principle. Watch the video to learn how the measurement method works.
1:57
-
Play video Portable Clamp-on Ultrasonic Flow Meter for the Chemical Industry - the Flexim FLUXUS 631
Portable Clamp-on Ultrasonic Flow Meter for the Chemical Industry - the Flexim FLUXUS 631
Portable clamp-on ultrasonic flow measurement for Chemical applications. Discover how the Flexim FLUXUS 631 provides on-demand flow data for liquids, gases, and steam without shutdowns, pipe modifications, or leak risk.
1:38
-
Play video DP Level Sizing & Selection Tool
DP Level Sizing & Selection Tool
With over 30,000 combinations of Rosemount™ Diaphragm Seal Systems, it can be overwhelming to find the system that best fits your application. The Differential Pressure (DP) Level Sizing & Selection tool simplifies the specification process, so you..
1:12
-
Play video Portable Clamp-on Ultrasonic Flow Meter for the Oil & Gas Industry - the Flexim FLUXUS 631
Portable Clamp-on Ultrasonic Flow Meter for the Oil & Gas Industry - the Flexim FLUXUS 631
Portable clamp-on ultrasonic flow measurement for Oil & Gas applications. Discover how the Flexim FLUXUS 631 helps gain flow data for liquids and gases, without shutdowns, pipe modifications, or leak risk.
1:34
-
Play video Como instalar o Rosemount™ 3408 Wireless?
Como instalar o Rosemount™ 3408 Wireless?
"Instalar ou realocar um transmissor de nível nunca foi tão simples. Com o Transmissor de Nível Sem Fio Rosemount 3408, basta escolher a antena de sua preferência no momento do pedido. Depois disso, a instalação ou a realocação do equipamento em s...
3:26
-
Play video Cómo instalar el Rosemount™ 3408 Wireless?
Cómo instalar el Rosemount™ 3408 Wireless?
Instalar o reubicar un transmisor de nivel nunca ha sido tan sencillo. Con el transmisor de nivel inalámbrico Rosemount 3408, solo tiene que elegir la antena que prefiera al realizar su pedido. Una vez recibido, su instalación o reubicación dentro...
3:26