In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
4:49
The Performance Learning Platform is fully instrumented with the latest Emerson technology. The Platform pumps water from Tank 1 to Tank 2 and measures flow, tank level, pressure and temperature through Rosemount, Micro Motion and Fisher devices controlled by the newest DeltaV PK controller. The Performance Learning Platform is a flexible, hands-on training solution that fits through a standard door and features 3 different flow loop options. You can also customize your Performance Learning Platforms to meet your exact needs.
市场上领先的紧凑型设计,具有高级过程诊断功能
2:13
Marktführendes, kompaktes Design mit fortschrittlichen Funktionen für die Prozessdiagnose
고급 공정 진단 기능을 갖추고 시장을 선도하는 콤팩트한 디자인
Diseño compacto líder del mercado que incorpora una funcionalidad avanzada de diagnósticos de proceso.
Why the handling of hydrogen presents some unique challenges that impact operational safety, reliability, efficiency and profitability.
3:33
Un appareil compact de pointe doté de diagnostics avancés du procédé