In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
6:17
In this video we will cover how to connect to a Rosemount 3410 and 3810 Series Ultrasonic Flow Meter for the first time, using an ethernet connection. This includes the 3412, 3414, 3415, 3416, 3417, 3418 Gas Ultrasonic Flow Meters, and the Rosemount 3812 and 3814 Liquid Ultrasonic Flow Meters. To download MeterLink, please follow the link on the screen. For the complete set of installation instructions, please refer to the install guide which can be found at Emerson.com/RosemountUltrasonic
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant...
1:00
3:19
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14