In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:19
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant. Reduce time spent in hazardous environments with remote accessibility and best-in-class predictive maintenance.Rosemount™ Process Level instrumentation provides safe and accurate measurements in the most extreme environments, handling changing product properties and build-up, with best-in-class interface measurements down to 1”. Suitable for retrofitting into existing chambers, capable of measuring the full chamber height.
For EPC companies in particular, our Flame & Gas solutions are designed to reduce complexity, reduce costs and stay on-schedule. By collaborating early during engineering and design studies, we help you define your automation and project strategy...
0:39
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant...
1:00