In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:14
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
For EPC companies in particular, our Flame & Gas solutions are designed to reduce complexity, reduce costs and stay on-schedule. By collaborating early during engineering and design studies, we help you define your automation and project strategy...
0:39
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04
In this video we will cover how to connect to a Rosemount 3410 and 3810 Series Ultrasonic Flow Meter for the first time, using an ethernet connection. This includes the 3412, 3414, 3415, 3416, 3417, 3418 Gas Ultrasonic...
6:17
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
Reliable level measurement is crucial for highest possible product separation, for increased production and sustainable operations of the plant...
3:19