Appleton™ Rigmaster™ LED Luminaires | Rain Test
1:18
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
Related Videos
In Oilfield Services
-
Play video Essential Asset Monitoring – Eliminating the blind spot to operational excellence
Essential Asset Monitoring – Eliminating the blind spot to operational excellence
Jason Sprayberry demonstrates how to use predictive maintenance to enable visibility to problems before they happen on essential plant equipment.
2:33
-
Play video Optimize Maintenance Costs and Field Operating Practices
Optimize Maintenance Costs and Field Operating Practices
With Emerson's well and facility surveillance, you can manage your field by exception, freeing up your personnel to manage more wells with less labr cost. Also, understanding allocated on a per-well basis, allows you to prioritize your resources to
3:17
-
Play video Quickly Identify and Eliminate Unnecessary
Quickly Identify and Eliminate Unnecessary
By working with Emerson, asset managers can effectively: (1) identify potential safety and environmental hazards early enough to prevent vening, flaring, emissions and/or spills; (2) eliminate the need for manual processes that may require unnecessar
3:19
-
Play video Experience the Benefits of LED
Experience the Benefits of LED
Heather Green & Ellen Helm demonstrate how LED allows you to operation a harsh / hazardous area more productively and safely with quick installation which reducing long term maintenance.
3:07
-
Play video Rosemount™ X-well™ Technology: How It Works
Rosemount™ X-well™ Technology: How It Works
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
-
Play video Improving Well Pad Design and Reducing CAPEX With Multiphase Metering
Improving Well Pad Design and Reducing CAPEX With Multiphase Metering
Sharon McCurdy explains how Emerson, with the new, small size Roxar Multiphase Meter extends flow range and increases its compactness for effective well production, allocation and cost reductions in shale fields.
3:10