Emerson Navigation Clone

Rosemount™ 925FGD Fixed Gas Detector | Emerson

1:01

See how the Rosemount™ 925FGD Fixed Gas Detector provides continuous combustible gas detection to help keep your personnel and assets safe. The fixed gas detector comes with the quality and reliability you expect from Emerson. As the first Rosemount designed and engineered point gas detector, take confidence in high performance gas leak detection for accuracy, response time, operating temperature ranges and zero drift specifications. Using non-dispersive infrared (IR) technology, the Rosemount 925FGD Gas Detector provides early combustible gas leak detection within your processes, helping to keep your workers safe while helping to reduce greenhouse gas emissions. The combustible gas detector features a pre-calibrated gas sensor that can be factory calibrated to butane, propane, methane, ethylene, or ethane.

View More
View Less
Emerson Corporate Footer

Share this video

Embed