In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
8:23
It was the growing energy market that propelled Emerson Process Management Rosemount to build a new manufacturing facility in Shakopee. Currently, 15 hundred employees in Greater MSP make instruments that measure pressure, temperature and flow rates for oil, gas, refining and petrochemical plants. With this expansion -- 500 new employees will be part of the Emerson Process Management operation.
Obtain reliable measurements without process penetrations with Emerson's Non-Intrusive Measurement Instrumentation. Learn about the benefits of using non-intrusive instruments and the temperature, acoustic, corrosion & erosion, and flow...
2:31
Learn about the Rosemount™ Wireless WT210 Corrosion and Erosion Transmitter with the Universal Mount - our easy solution for continuous corrosion and erosion monitoring in high temperature applications without the need to weld studs.
1:34
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
5:00
The new Rosemount™ 2140 Level Detector is ideal for applications such as overfill prevention, high and low level alarms, and pump protection. This detector is easy-to-use and its configuration only takes a couple of minutes.
2:13
Mira como el transmisor de nivel rosemount 3408 aborda diversos desafíos como entornos polvorientos, superficies irregulares, baja constante dialéctrica o procesos de llenado rapido sin esfuerzo.
1:20
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20