In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:11
QSR - Quick Ship and Repair Centre for Australia, New Zealand and PNG. The Quick Ship and Repair Centre can manufacture, service and repair over 6,000 Rosemount HART or Foundation Fieldbus Pressure, Temperature & DP Level solutions and includes advanced options for Pressure Testing, Material Traceability, Hazardous Area Certification, calibration certificates and SIL certification. These capabilities cover over 85% of local process automation requirements and includes solutions for specific applications in the Oil and Gas, Water, Dairy, Sugar, Power, Pharmaceutical and Metals and Mining industries.
O transmissor de temperatura Rosemount 3144S foi desenvolvido com recursos inovadores e desempenho incomparável para atender aos seus desafios de medição mais exigentes e transformar suas operações...
1:43
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15
O transmissor de temperatura Rosemount 3144S oferece cobertura de diagnóstico completa desde o sensor até a sala de controle, com diversas funcionalidades de diagnóstico, incluindo proteção de medição RTD, integridade do loop, Hot Backup™...
4:13
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38