In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
23:27
The Bangchak Corporation Public Co., Ltd. (BCP) has an exciting journey for Digital Transformation since 2013. BCP started to use 300+ smart temperature sensors with mesh networks for fast project completion. BCP continued to explore reliability improvement projects like motor and cooling tower monitoring with smart sensors. In 2018, BCP embarked on a big scale project for 99 machine health monitoring including pump, reciprocating & screw compressor, air fin fan, blower, air pre-heater and steam turbine. DX has helped BCP to improved machine availability and prevent unplanned shutdown.
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
Obtenha configuração de sensor rápida e sem erros com a Tecnologia ReadyConnect no Transmissor de Temperatura Rosemount 3144S. Saiba mais sobre essa funcionalidade plug-and-play e como ela pode ajudá-lo a economizar tempo de configuração...
1:59
O transmissor de temperatura Rosemount 3144S foi desenvolvido com recursos inovadores e desempenho incomparável para atender aos seus desafios de medição mais exigentes e transformar suas operações...
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38