In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:23
The Rosemount 3051 now offers SIL2 certification that meets the most demanding safety application requirements, extending time between proof tests to five years – allowing users to avoid extra shutdowns for safety testing.
The European Energy Efficiency Directive (EED), along with its national implementations, is driving urgent action across energy-intensive industries, especially Life Sciences. Compliance is no longer optional, it's essential...
0:30
Monitor remote operations while reducing costs in mining with Rosemount Wireless Level Measurement Instrumentation. Improve production throughput while saving costs with wireless level measurement technology.
0:50
Aprende cómo configurar el transmisor de presión Rosemount 4051S para la medición de caudal. Los transmisores de presión diferencial se utilizan comúnmente para medir el caudal mediante la relación de raíz cuadrada...
2:40
El Transmissor de Pressão Rosemount 4051S conta com dois interruptores de relé independentes de alta tensão e alta corrente integrados diretamente no transmissor. Esses interruptores de pressão podem proporcionar uma maior proteção dos ativos...
2:11
The Rosemount™ 2140 Level Switch is ideal for applications such as overfill prevention, high and low level alarms, and pump protection. This detector is easy-to-use and its configuration only takes a couple of minutes...
2:39
O Flexim FLUXUS 731 é um avanço tecnológico na medição de fluxo volumétrico e de massa de líquidos por ultrassom do tipo clamp-on. Filtros de sinal altamente sofisticados, capacidades de processamento mais rápidas do que nunca e algoritmos...
2:35