In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:08
Learn how toroidal conductivity sensors work. In viscous fluids or fluids with suspended solids, the most common method for inline conductivity measurement is toroidal conductivity. Toroidal sensors feature two parallel toroids that work together to measure the fluid’s conductivity. Another type of conductivity sensor is the flow-through toroidal sensor. This non-invasive sensor requires liquid-to-metal contact between the liquid sensor and the process fluid. Emerson offers a variety of Rosemount toroidal conductivity sensors to help improve your processes. Learn more at: http://emr.as/r2LC50QAXfC
El transmisor de temperatura Rosemount 3144S ofrece una cobertura de diagnóstico completa desde el sensor hasta la sala de control, con varias capacidades de diagnóstico, incluyendo protección de medición RTD, integridad del lazo, respaldo en...
4:26
O transmissor de temperatura Rosemount 3144S oferece cobertura de diagnóstico completa desde o sensor até a sala de controle, com diversas funcionalidades de diagnóstico, incluindo proteção de medição RTD, integridade do loop, Hot Backup™...
4:13
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
1:07
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43