In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:08
Learn how toroidal conductivity sensors work. In viscous fluids or fluids with suspended solids, the most common method for inline conductivity measurement is toroidal conductivity. Toroidal sensors feature two parallel toroids that work together to measure the fluid’s conductivity. Another type of conductivity sensor is the flow-through toroidal sensor. This non-invasive sensor requires liquid-to-metal contact between the liquid sensor and the process fluid. Emerson offers a variety of Rosemount toroidal conductivity sensors to help improve your processes. Learn more at: http://emr.as/r2LC50QAXfC
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
Obtenha configuração de sensor rápida e sem erros com a Tecnologia ReadyConnect no Transmissor de Temperatura Rosemount 3144S. Saiba mais sobre essa funcionalidade plug-and-play e como ela pode ajudá-lo a economizar tempo de configuração...
1:59
O transmissor de temperatura Rosemount 3144S foi desenvolvido com recursos inovadores e desempenho incomparável para atender aos seus desafios de medição mais exigentes e transformar suas operações...
1:43
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
Learn about Rosemount™ Wireless Corrosion and Erosion Transmitters with the Magnetic Vessel Mount, Emerson's versatile and easy-to-install solution for continuous corrosion and erosion monitoring on tanks, vessels, and other large applications...
1:15