In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:37
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations. A hydrogen plume fire is used to test the flame detector’s range and response time. Rosemount flame detectors provide fast response times at long distances, with a high immunity to false alarms. Learn more at: https://www.emerson.com/en-us/automation/measurement-instrumentation/flame-gas-detection/about-flame-detection
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
Obtén una configuración rápida y sin errores del sensor con la tecnología ReadyConnect en el transmisor de temperatura Rosemount 3144S...
1:56
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
As the mining and metals sector navigates the complexities of water management, the strategic importance of precision in flow measurement becomes clear. But recognizing the problem is only half the battle; finding the right solutions is crucial...
1:38
O transmissor de temperatura Rosemount 3144S oferece cobertura de diagnóstico completa desde o sensor até a sala de controle, com diversas funcionalidades de diagnóstico, incluindo proteção de medição RTD, integridade do loop, Hot Backup™...
4:13
El transmisor de temperatura Rosemount 3144S está diseñado con funciones innovadoras y un rendimiento incomparable para enfrentar sus desafíos de medición más exigentes y transformar sus operaciones...
1:43