In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:01
Rosemount 936 Open Path Toxic Gas Detectors provide continuous monitoring for toxic gases including hydrogen sulfide (H2S) gas or ammonia (NH3) gas. These toxic gas detectors work in harsh environments where dust, fog, rain, snow or vibration can cause a high reduction of signal. Plus, they are equipped with heated optics, reducing the effect of icing, snow and condensation. And they are solar blind, making them highly immune to false alarms. This toxic gas detector utilizes ultraviolet technology and has a long range detection up to 200 ft. (60 m). Worldwide approvals are available. Learn more at www.emerson.com/RosemountGasDetection.
Endüstrinin ilk Native WirelessHART temassız radar seviye sensörü olan Rosemount 3408 Kablosuz Seviye Transmitteri’ni keşfedin. Pek çok endüstride, kritik ekipmanlar uzak veya erişimi zor noktalarda bulunur...
1:03
최초의 네이티브 wirelessHART 비접촉식 레이더 레벨 센서인 Rosemount 3408 무선 레벨 트랜스미터에 대해 알아보십시오. 많은 산업에서 중요 자산은 판독값을 정기적으로 확인하기 위해 인력을 파견하기 어렵거나 비용이 많이 드는 외딴 지역이나 접근하기 어려운 지역에 있습니다...
Descubre el Transmisor de Nivel Inalámbrico Rosemount 3408, el primer sensor de nivel de radar sin contacto con tecnología WirelessHART nativa...
Découvrez le Transmetteur de Niveau Sans Fil Rosemount 3408, le premier capteur de niveau radar sans contact avec technologie WirelessHART native. Dans de nombreuses industries, les actifs critiques sont situés dans des zones reculées...
Rosemount 3408 ワイヤレスレベル伝送器は、初の完全ワイヤレス HART 非接触式レーダーレベルセンサです。多くの産業では、重要な資産が遠隔地やアクセスしにくい場所にあり、定期的に測定値をチェックする人が見回りすることは困難または費用がかかります。Rosemount 3408 ワイヤレスは、レベル測定のリモート可視性と監視を提供し、ケーブル敷設に関連する費用をなくし、重要なデータへの簡単なアクセスを提供することで、作業を強化します...
Get to know the Rosemount 3408 Wireless Level Transmitter, a non-contact sensor that utilizes WirelessHART technology to provide reliable level measurements in remote locations without the need for wiring...
3:03