In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:40
Innovative measurement instrumentation solutions are a crucial component of any life sciences facility's strategy to improve energy efficiency and reduce emissions across the value chain. Key products: - Rosemount™ 708 Wireless Acoustic Transmitter: this innovative device measures ultrasonic acoustic noise and surface temperature to monitor steam traps with precision. Its intuitive and non-intrusive installation allows for seamless automation without the expense and complexity of wiring, empowering your operations with real-time insights https://www.emerson.com/en-gb/catalog/rosemount-sku-708-wireless-acoustic-transmitter-en-gb - Flexim FLUXUS G731 ST-LT: high-performing ultrasonic clamp-on flow meter that accurately measures steam temperatures up to 180 °C (356 °F). With dual measuring channels, it ensures optimal data recording even under challenging flow conditions, guaranteeing reliable performance and critical data accuracy. https://www.emerson.com/en-it/catalog/flexim-sku-fluxus-g731-st-lt-non-intrusive-steam-flow-measurement-en-gb Download the new Energy Efficiency eBook: https://connect.emerson.com/ls-en-MS-00803-0500-2727-eb
Entdecken Sie den Rosemount 3408 Wireless Füllstandtransmitter, den ersten nativen wirelessHART Füllstandssensor mit berührungslosem Radar...
1:03
Installing or relocating a level transmitter has never been simpler. With the Rosemount 3408 Wireless Level Transmitter, all you need to do is choose your preferred antenna when placing your order. After that, it takes just two minutes to install...
3:26
El Transmissor de Pressão Rosemount 4051S conta com dois interruptores de relé independentes de alta tensão e alta corrente integrados diretamente no transmissor. Esses interruptores de pressão podem proporcionar uma maior proteção dos ativos...
2:11
Monitor remote operations while reducing costs in mining with Rosemount Wireless Level Measurement Instrumentation. Improve production throughput while saving costs with wireless level measurement technology.
0:50
Automate chemical operations where it wasn't possible before with Rosemount Wireless Level Measurement Insturmentation. Optimize inventory management in your chemical plant with wireless level measurement technology.
0:54
O Flexim FLUXUS 731 é um avanço tecnológico na medição de fluxo volumétrico e de massa de líquidos por ultrassom do tipo clamp-on. Filtros de sinal altamente sofisticados, capacidades de processamento mais rápidas do que nunca e algoritmos...
2:35