In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:40
Innovative measurement instrumentation solutions are a crucial component of any life sciences facility's strategy to improve energy efficiency and reduce emissions across the value chain. Key products: - Rosemount™ 708 Wireless Acoustic Transmitter: this innovative device measures ultrasonic acoustic noise and surface temperature to monitor steam traps with precision. Its intuitive and non-intrusive installation allows for seamless automation without the expense and complexity of wiring, empowering your operations with real-time insights https://www.emerson.com/en-gb/catalog/rosemount-sku-708-wireless-acoustic-transmitter-en-gb - Flexim FLUXUS G731 ST-LT: high-performing ultrasonic clamp-on flow meter that accurately measures steam temperatures up to 180 °C (356 °F). With dual measuring channels, it ensures optimal data recording even under challenging flow conditions, guaranteeing reliable performance and critical data accuracy. https://www.emerson.com/en-it/catalog/flexim-sku-fluxus-g731-st-lt-non-intrusive-steam-flow-measurement-en-gb Download the new Energy Efficiency eBook: https://connect.emerson.com/ls-en-MS-00803-0500-2727-eb
Solução que fornece uma maneira fácil de configurar o dispositivo para exibir a vazão ou vazão com vazão totalizada
2:24
Learn about the Rosemount™ Wireless WT210 Corrosion and Erosion Transmitter with the Universal Mount - our easy solution for continuous corrosion and erosion monitoring in high temperature applications without the need to weld studs.
1:34
Mira como el transmisor de nivel rosemount 3408 aborda diversos desafíos como entornos polvorientos, superficies irregulares, baja constante dialéctrica o procesos de llenado rapido sin esfuerzo.
1:20
Obtain reliable measurements without process penetrations with Emerson's Non-Intrusive Measurement Instrumentation. Learn about the benefits of using non-intrusive instruments and the temperature, acoustic, corrosion & erosion, and flow...
2:31
Solución que proporciona una manera fácil de configurar la integridad del lazo en un transmisor de presión Rosemount 3051
2:38
Solução que fornece uma maneira fácil de configurar a integridade do loop em um transmissor de pressão Rosemount 3051
2:39