ASME PTC 19.3 TW Thermowell Calculation Standard & Free Online Tool
4:51
The video explains the ASME PTC 19.3 TW Thermowell Calculation Standard. Emerson's online preliminary thermowell calculation tool is available at Rosemount.com/ThermowellCalc
Related Videos
In Temperature Measurement
-
Play video Get a Reliable Process Temperature Measurement Without a Thermowell
Get a Reliable Process Temperature Measurement Without a Thermowell
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04
-
Play video How to Configure Rosemount™ X-well™ Technology
How to Configure Rosemount™ X-well™ Technology
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
-
Play video Optimize Your Inventory with The Rosemount™ Thermowell Design Accelerator.
Optimize Your Inventory with The Rosemount™ Thermowell Design Accelerator.
Learn how to save additional time and money by reducing complexity to design, purchase, install, and stock your sensors and thermowells. The Rosemount Thermowell Design Accelerator standardizes thermowell product models, decreasing the number of...
2:48
-
Play video How to Calibrate Rosemount™ X-well™ Technology
How to Calibrate Rosemount™ X-well™ Technology
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
-
Play video How to Use Emerson's Rosemount™ Thermowell Design Accelerator
How to Use Emerson's Rosemount™ Thermowell Design Accelerator
Learn how to use the Rosemount Thermowell Design Accelerator in this overview video. This software is a free online thermowell calculation tool that performs thermowell calculations up to 90% faster than traditional calculation methods.
6:44
-
Play video Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Learn how the Rosemount Thermowell Design Accelerator can help ensure all thermowells involved in critical control applications are designed for optimal performance to help produce the most accurate and repeatable temperature measurements.
2:50