提供精确可靠的温度测量,防止热套管失效
1:30
艾默生现在推出的专利产品罗斯蒙特“Twisted square”螺旋式热套管,简化了热套管设计过程,并减少了热套管应力失效导致的设备关停。
Related Videos
In Temperature Measurement
-
Play video DCMlink Monitor Tab
DCMlink Monitor Tab
All critical variables are retained in one place for monitoring convenience
0:31
-
Play video Improving inventory control in palm oil refineries
Improving inventory control in palm oil refineries
In this video you will learn how to improve inventory control in palm oil refineries with the Rosemount Tank Gauging and Tank Monitoring System.
1:33
-
Play video Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Learn how the Rosemount Thermowell Design Accelerator can help ensure all thermowells involved in critical control applications are designed for optimal performance to help produce the most accurate and repeatable temperature measurements.
2:50
-
Play video How to Use Emerson's Rosemount™ Thermowell Design Accelerator
How to Use Emerson's Rosemount™ Thermowell Design Accelerator
Learn how to use the Rosemount Thermowell Design Accelerator in this overview video. This software is a free online thermowell calculation tool that performs thermowell calculations up to 90% faster than traditional calculation methods.
6:44
-
Play video How to Configure Rosemount™ X-well™ Technology
How to Configure Rosemount™ X-well™ Technology
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
-
Play video Get a Reliable Process Temperature Measurement Without a Thermowell
Get a Reliable Process Temperature Measurement Without a Thermowell
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04