Rosemount™ X-well™ Technology: How It Works
1:31
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
Related Videos
In Temperature Measurement
-
Play video Frequency Limit Customization using the Rosemount™ Thermowell Design Accelerator
Frequency Limit Customization using the Rosemount™ Thermowell Design Accelerator
Learn how to customize the frequency limits of your thermowells based on your specific process conditions while ensuring compliance with design standards using the Rosemount Thermowell Design Accelerator for increased thermowell safety & reliability.
3:22
-
Play video Optimize Your Inventory with The Rosemount™ Thermowell Design Accelerator.
Optimize Your Inventory with The Rosemount™ Thermowell Design Accelerator.
Learn how to save additional time and money by reducing complexity to design, purchase, install, and stock your sensors and thermowells. The Rosemount Thermowell Design Accelerator standardizes thermowell product models, decreasing the number of...
2:48
-
Play video DCMlink Monitor Tab
DCMlink Monitor Tab
All critical variables are retained in one place for monitoring convenience
0:31
-
Play video Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Ensure Accurate and Repeatable Temperature Measurements for Critical Control Applications
Learn how the Rosemount Thermowell Design Accelerator can help ensure all thermowells involved in critical control applications are designed for optimal performance to help produce the most accurate and repeatable temperature measurements.
2:50
-
Play video Get a Reliable Process Temperature Measurement Without a Thermowell
Get a Reliable Process Temperature Measurement Without a Thermowell
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04
-
Play video How to Use Emerson's Rosemount™ Thermowell Design Accelerator
How to Use Emerson's Rosemount™ Thermowell Design Accelerator
Learn how to use the Rosemount Thermowell Design Accelerator in this overview video. This software is a free online thermowell calculation tool that performs thermowell calculations up to 90% faster than traditional calculation methods.
6:44