In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:05
A refinery was experiencing cavitation issues a water inlet valve that required yearly maintenance and piping repairs. The damaging consequences of cavitation were easy to see and a solution was needed to mitigate the high noise, excessive vibration, material damage and deterioration of flow effectiveness. A Fisher Vee-Ball valve with Cavitrol Hex trim was installed and helped effectively reduce pipeline noise by more than 20 dB while saving the customer more than $12K in annual repair costs.
La tecnologia conforme a NAMUR aiuta i produttori chimici a raggiungere i loro obiettivi di produttività, sicurezza e sostenibilità.
1:20
了解如何使用 FIELDVUE DVC6200 智能阀门定位器监控电磁阀。
5:30
将 FIELDVUE DVC6200 智能阀门定位器安装到 Fisher 旋转阀上
2:58
Carbon capture from steam methane reforming (SMR) and auto thermal reforming (ATR) will be key to reducing greenhouse gas emissions in refining and petrochemical processes that use blue hydrogen as a fuel source and feedstock.
41:58
将 FIELDVUE DVC6200 智能阀门定位器安装到 Fisher GX 阀门上。
4:29
在全球项目中交付 SMART 定位器的数字化内容可能具有挑战性。我们将展示如何通过将 DVC6200 系列智能阀门定位器与简化和自动化技术相结合,帮助在整个阀门生命周期中实现高效管理。
19:36