Appleton™ Areamaster™ Generation 2 LED Luminaires | Submersion Test
1:13
Appleton™ Areamaster™ Generation 2 LED is submersed in up to 1 meter of water for at least 30 minutes to ensure no water seepage into the fixture.
Related Videos
In Water & Wastewater
-
Play video Appleton™ Contender™ LED Luminaires | Submersion Test
Appleton™ Contender™ LED Luminaires | Submersion Test
Appleton™ Contender™ LED is submersed in up to 1 meter of water for at least 30 minutes to ensure no water seepage into the fixture.
1:06
-
Play video PlexPower Fiber Panelboard
PlexPower Fiber Panelboard
Kyle Lednicky demonstrates how the PlexPower Fiber Panelboard helps customers drastically reduce their project CAPEX for distributing 120 VAC power throughout the process facility.
5:46
-
Play video PLC and Industrial Automation Infrastructure
PLC and Industrial Automation Infrastructure
Vibhoosh Gupta explains the architecture of Emerson’s new PLC portfolio and talks about how Connected Controls help customers solve challenges.
5:51
-
Play video Medición de nivel en aplicaciones de sólidos con el transmisor de nivel radar sin contacto Rosemount
Medición de nivel en aplicaciones de sólidos con el transmisor de nivel radar sin contacto Rosemount
Mira como el transmisor de nivel rosemount 3408 aborda diversos desafíos como entornos polvorientos, superficies irregulares, baja constante dialéctrica o procesos de llenado rapido sin esfuerzo.
1:20
-
Play video Medição de nível em aplicações de sólidos com o transmissor de nível por radar sem contato Rosemount 2308
Medição de nível em aplicações de sólidos com o transmissor de nível por radar sem contato Rosemount 2308
Veja como o transmissor de nível Rosemount 3408 lida com diversos desafios, como ambientes empoeirados, superfícies irregulares, baixa constante dielétrica e processos de enchimento rápido sem esforço.
1:20
-
Play video Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Luminaire | Vibration Test
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40