-
Mesurez les applications à haute température sans pénétration dans le procédé
Découvrez comment mesurer la température de procédé sans doigt de gant ni pénétration dans le procédé, même dans des applications à haute température, grâce à la technologie Rosemount™ X-well™ associée au transmetteur de température...
1:07
-
Hochtemperaturanwendungen ohne Prozesseingriff messen
"Erfahren Sie, wie Sie die Prozesstemperatur in Hochtemperaturanwendungen ohne Thermowell oder Prozesseingriff mit der Rosemount™ X-well™-Technologie in Kombination mit dem Rosemount™ 3144S Temperaturtransmitter messen können...
1:07
-
Misura applicazioni ad alta temperatura senza penetrazione nel processo
Scopri come misurare la temperatura di processo senza pozzetto termometrico né penetrazione nel processo, anche in applicazioni ad alta temperatura, grazie alla tecnologia Rosemount™ X-well™ abbinata al trasmettitore di temperatura Rosemount™ 3144S.
1:07
-
Optimizing Utilities in Life Sciences with Emerson's Pressure and Temperature solutions
Discover how Emerson’s pressure and temperature measurement solutions help Life Sciences manufacturers optimize utility systems for safety, compliance, and efficiency...
0:47
-
Enhance Safety & Efficiency in Metals & Mining with Emerson’s Non-Intrusive Solutions
In the demanding environment of Metals & Mining, operational continuity, safety, and cost control are critical. Emerson’s non-intrusive measurement solutions are designed to help you achieve these goals—without process shutdowns...
0:48
-
Mida aplicaciones de alta temperatura sin penetración en el proceso
Descubra cómo puede medir la temperatura del proceso sin un pozo termométrico ni penetración en el proceso en aplicaciones de alta temperatura, utilizando la tecnología Rosemount™ X-well™ junto con el transmisor de temperatura Rosemount 3144S.
1:07
-
Meça aplicações de alta temperatura sem penetração no processo
Saiba como medir a temperatura do processo sem poço termométrico ou penetração no processo em aplicações de alta temperatura com a tecnologia Rosemount™ X-well™, combinada com o transmissor de temperatura Rosemount 3144S.
1:07
-
How to Install Rosemount™ X-well™ Technology with the Universal Pipe Mount
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
5:00
-
Measure High Temperature Applications Without Process Penetration
Learn how you can measure process temperature without a thermowell or process penetration in high temperature applications with Rosemount™ X-well™ Technology paired with the Rosemount 3144S Temperature Transmitter.
1:07
-
How to Configure Rosemount™ X-well™ Technology
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
-
How to Calibrate Rosemount™ X-well™ Technology
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
-
Get a Reliable Process Temperature Measurement Without a Thermowell
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04
- Load More