In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:33
Descubra com nosso especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão. --------------------------------------------------------------------------------------- Agradecemos por assistir ao vídeo! Não se esqueça de se inscrever em nosso canal no YouTube --------------------------------------------------------------------------------------- Convidamos você para que faça parte de nossa comunidade nas redes sociais: Página web: https://www.emerson.com/brasil Facebook: http://bit.ly/FacebookEmersonBrasil Twitter: http://bit.ly/TwitterEmersonBrasil LinkedIn: http://bit.ly/EmersonAutomationSolutions
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
1:17
您将获得65%的工程设计时间、70%的安装时间和快速、高效的调试。 罗斯蒙特™ X-Well™ 技术是一种准确、非侵入式的方法,可快速将温度测量点添加到您的过程中。
4:27
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
5:00
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01