In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:33
Descubre junto al Experto Emerson Mario Molina, cómo la tecnología Rosemount X-well mide con precisión la temperatura de proceso sin realizar ningún tipo de intrusión. --------------------------------------------------------------------------------------- ¡Gracias por ver el video! No olvides suscribirte a nuestro canal de YouTube --------------------------------------------------------------------------------------- Te invitamos a forma parte de nuestra comunidad en las redes sociales: Página web: https://www.emerson.com/latam Facebook: http://bit.ly/FacebookEmersonLatam Twitter: http://bit.ly/TwitterEmersonLatam LinkedIn: http://bit.ly/EmersonAutomationSolutions
Emerson Rosemount Kablosuz Basınç Göstergesi (WPG) ile kablosuz sinyal iletimi ve Xwell ile ölçüm hattını delmeden hassas ölçüm sağlayabilirsiniz.
0:51
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08
您将获得65%的工程设计时间、70%的安装时间和快速、高效的调试。 罗斯蒙特™ X-Well™ 技术是一种准确、非侵入式的方法,可快速将温度测量点添加到您的过程中。
4:27
A complete point solution for process temperature measurement that does not require a thermowell or process penetration...
1:17
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31