罗斯蒙特X-well™技术-精确的非插入式温度测量
1:17
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
Related Videos
For "x-well"
-
Play video How to Calibrate Rosemount™ X-well™ Technology
How to Calibrate Rosemount™ X-well™ Technology
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
-
Play video How to Configure Rosemount™ X-well™ Technology
How to Configure Rosemount™ X-well™ Technology
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
-
Play video Rosemount™ Kablosuz Basınç Göstergesi ile Agresif ve Korozif Uygulamalar için X-well™
Rosemount™ Kablosuz Basınç Göstergesi ile Agresif ve Korozif Uygulamalar için X-well™
Emerson Rosemount Kablosuz Basınç Göstergesi (WPG) ile kablosuz sinyal iletimi ve Xwell ile ölçüm hattını delmeden hassas ölçüm sağlayabilirsiniz.
0:51
-
Play video Medição de temperatura de processo não intrusiva com o Rosemount™ X-well
Medição de temperatura de processo não intrusiva com o Rosemount™ X-well
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33
-
Play video Rosemount™ X-well™ Technology: How It Works
Rosemount™ X-well™ Technology: How It Works
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
-
Play video Comparación entre Rosemount X-well, una medición de superficie y una medición intrusiva
Comparación entre Rosemount X-well, una medición de superficie y una medición intrusiva
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08