In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
31:36
Anadarko Petroleum Corp needed a way to gain I/O data due to multiple recurring process issues and over $1M in unplanned maintenance costs at their midstream facility in South Texas. This facility, originally constructed in 2010, was not capable of handling the Eagle Ford oil production growth that came soon after. The multi-stage approach to facility construction did not include adequate I/O capacity. Wireless technology, consisting of Gateway, WPG, X-Well, and Wireless Guided Wave Radars provided an efficient solution to gaining the necessary process insight. APC saved $200K over traditional wired installation, eliminated $1M in maintenance issues through predictive maintenance, reduced safety risks associated with traditional wired installation, hot tap installation and manual operator rounds.
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
您将获得65%的工程设计时间、70%的安装时间和快速、高效的调试。 罗斯蒙特™ X-Well™ 技术是一种准确、非侵入式的方法,可快速将温度测量点添加到您的过程中。
4:27
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
5:00
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22