Integration of 3rd Party Systems with DeltaV in a Robust Digital Network
28:44
Description
Related Videos
"The Shell Pennsylvania Chemicals Project is a greenfield gas to chemicals polyethylene facility. Emerson is the chosen MAC Supplier embedded within the Shell project delivering the solution to meet the following objectives: • Over 100 3rd party systems (including PLCs, MCCs, Analyzers, Machine Monitoring Systems, etc.) which are required to be securely interfaced with the DeltaV ICSS."
View More
View Less