In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:05
O Rosemount X-Well é comparado a uma solução intrusiva e superficial. Aprenda como a precisão do X-Well é igual à da solução intrusiva.
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08
本视频介绍罗斯蒙特非接触式温度测量技术,应对您在温度测量中遇到的小管径,粘稠及腐蚀介质测量。
1:17
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04