In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
5:04
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly. Quick Start Guide: https://www.emerson.com/documents/automation/quick-start-guide-rosemount-0085-pipe-clamp-sensor-assembly-en-89764.pdf
You'll get 65% reduction in engineering design time, 70% reduction of installation time and fast, efficient commissioning. Rosemount™ X-well™ Technology is an accurate, non-intrusive way to quickly add temperature measurement points to your proce
1:31
El Rosemount X-Well comparado con una solución intrusiva y superficial. Descubra cómo la precisión del X-Well es la misma que la de una solución intrusiva.
3:08
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly.
3:43
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04
O Rosemount X-Well é comparado a uma solução intrusiva e superficial. Aprenda como a precisão do X-Well é igual à da solução intrusiva.
3:05
Descubra com nosso Especialista Emerson Mario Molina, como a tecnologia Rosemount X-well mede com precisão a temperatura de processo sem realizar nenhum tipo de intrusão.
1:33