Le contacteur TopWorx™ GO™ Switch d'Emerson est une solution de détection robuste et fiable
2:05
Le contacteur TopWorx™ GO™ Switch d'Emerson est une solution de détection très polyvalente conçue pour les environnements et applications les plus difficiles.
Related Videos
For "topworx"
-
Play video Topworx D-ESD Partial Stroke Testing Device
Topworx D-ESD Partial Stroke Testing Device
Damian Dartez demonstrates how the TopWorx Valvetop D-ESD valve controller can be used to provide diagnostics on emergency shutdown valve performance, including the ability to perform automatic partial stroke testing to dramatically extend the...
4:08
-
Play video Valve World Interview with Damian Dartez
Valve World Interview with Damian Dartez
Valve World Interview with Damian Dartez - Area Manager, Gulf Coast & Latin Amaerica, TopWorx
2:53
-
Play video Video: Switch TopWorx GO per un rilevamento affidabile e duraturo in condizioni difficili
Video: Switch TopWorx GO per un rilevamento affidabile e duraturo in condizioni difficili
La nostra serie tonda è progettata per un rilevamento più preciso, mentre la serie quadrata offre capacità di rilevamento estese senza pari. Entrambi rilevano come un interruttore di prossimità e funzionano come un finecorsa, garantendo affidabilità.
2:06
-
Play video Bringing the Bits Together | Emerson's Predictive Valve Maintenance Solutions for Digital Transformation | TopWorx
Bringing the Bits Together | Emerson's Predictive Valve Maintenance Solutions for Digital Transformation | TopWorx
In this Bringing the Bits Together video, Emerson's Amit Patel and Jason Maderic discuss how the TopWorx predictive valve maintenance solutions help customers navigate the world of Digital Transformation to improve areas around production...
5:12
-
Play video Emerson TopWorx DX PST with HART 7
Emerson TopWorx DX PST with HART 7
Our TopWorx DX PST with Hart 7 provides a simple, integrated approach allowing easy installation and calibration. This user-friendly device is a smart, adaptive, and reliable solution that provides preventive diagnostics for critical applications.
2:22
-
Play video TopWorx™ GO Switch and Magnetic Target Switch Non-Contact Position Sensors
TopWorx™ GO Switch and Magnetic Target Switch Non-Contact Position Sensors
Both the GO Switch and MTS function similarly. The target passes in front of the switch's sensing face, detects the target's presence, and sends out a signal. However, since the MTS requires a target magnet, it has a wider range of activation...
2:32