TOTO JE BUDOUCNOST: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
0:34
Změněný způsob komunikace ventilů se světem. Vytvořený na základě 30-letých zkušeností, 3 milionů jednotek v provozu, 10 bilionů+ provozních hodin. TOTO JE BUDOUCNOST
Related Videos
For "DVC7K"
-
Play video The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
Manage your on/off valve operations with the DVC7K Digital Valve Controller that provides added reliability with its linkage-less non‐contact position feedback and on/off application-based diagnostics like stroke time degradation alerts.
1:53
-
Play video Receive Advice at the Device™ with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Receive Advice at the Device™ with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Receive Advice at the Device™ and take immediate and well-informed actions with the Fisher™ FIELDVUE™ DVC7K digital valve controller.
1:13
-
Play video EL FUTURO ESTÁ AQUÍ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
EL FUTURO ESTÁ AQUÍ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Transformando la forma en que las válvulas interactúan con el mundo. Construyendo sobre un legado de 30 años, 3 millones de unidades, +10 billones de horas en funcionamiento. EL FUTURO ESTÁ AQUÍ
0:34
-
Play video Fisher™ FIELDVUE™ DVC7K Digital Valve Controller: Designed for simplicity and ease of use
Fisher™ FIELDVUE™ DVC7K Digital Valve Controller: Designed for simplicity and ease of use
Simplify your industrial processes with a device that is easy to use, communicates in your language, provides simple guidance, and seamlessly integrates into your operations.
2:14
-
Play video Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K デジタルバルブコントローラ(ON-OFFアプリケーション)の紹介
Fisher™ FIELDVUE™ DVC7K ON-OFFアプリケーション専用オプション 現状、ON-OFFバルブの診断・状態監視をするためには複数の付属品を取り付け、複雑なシステムが要求されます。 DVC7Kは、複数の付属品も複雑なシステムも不要で、ON-OFFバルブのパフォーマンスを最適化できる診断機能を備えています。 DVC7Kの自己診断機能は、プロセスを止めたり、バルブを配管から外したりすることなく、バルブの性能と健全性を評価します。。。
1:56
-
Play video The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Unveiling the Fisher™ FIELDVUE™ DVC7K - high performance, proven reliability. With embedded prognostics, smart simplicity, and data-driven optimization. It's more than a valve controller, it's a game changer.
1:04