Il Futuro é qui: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
0:34
Cambia il Modo in cui le Valvole Interagiscono con il Mondo. Costruito su 30 anni di esperienza, 3 Milioni di unità, +10 miliardi di ore di operatività. Il Futuro é qui
Related Videos
For "DVC7K"
-
Play video TOTO JE BUDOUCNOST: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
TOTO JE BUDOUCNOST: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Změněný způsob komunikace ventilů se světem. Vytvořený na základě 30-letých zkušeností, 3 milionů jednotek v provozu, 10 bilionů+ provozních hodin. TOTO JE BUDOUCNOST
0:34
-
Play video The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
The Future is Here: Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Unveiling the Fisher™ FIELDVUE™ DVC7K - high performance, proven reliability. With embedded prognostics, smart simplicity, and data-driven optimization. It's more than a valve controller, it's a game changer.
1:04
-
Play video The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
The Fisher™ FIELDVUE™ DVC7K Digital Valve Controller for On/Off Applications
Manage your on/off valve operations with the DVC7K Digital Valve Controller that provides added reliability with its linkage-less non‐contact position feedback and on/off application-based diagnostics like stroke time degradation alerts.
1:53
-
Play video EL FUTURO ESTÁ AQUÍ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
EL FUTURO ESTÁ AQUÍ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Transformando la forma en que las válvulas interactúan con el mundo. Construyendo sobre un legado de 30 años, 3 millones de unidades, +10 billones de horas en funcionamiento. EL FUTURO ESTÁ AQUÍ
0:34
-
Play video Receive Advice at the Device™ with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Receive Advice at the Device™ with the Fisher™ FIELDVUE™ DVC7K Digital Valve Controller
Receive Advice at the Device™ and take immediate and well-informed actions with the Fisher™ FIELDVUE™ DVC7K digital valve controller.
1:13
-
Play video LE FUTUR EST LÀ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
LE FUTUR EST LÀ: Fisher™ FIELDVUE™ DVC7K (The Future is Here: Fisher™ FIELDVUE™ DVC7K)
Innover les vannes de contrôle interagir avec le monde. Grâce à un savoir faire de 30ans, 3 Millions d'unités, plus de 10 milliards d'heures de fonctionnement. LE FUTUR EST LÀ
0:34